14.4.1 DAC Control 1 Low Register

Note:
  1. These bits should only be changed when DACON = 0 to avoid unpredictable behavior.
Name: DACCTRL1L
Offset: 0xC58

Bit 15141312111098 
 DACON DACSIDL      
Access R/WR/W 
Reset 00 
Bit 76543210 
 CLKSEL[1:0]CLKDIV[1:0] FCLKDIV[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 15 – DACON Common DAC Module Enable bit

ValueDescription
1

Enables DAC modules

0

Disables DAC modules and disables FDAC clocks to reduce power consumption; any pending Slope mode and/or Underflow conditions are cleared

Bit 13 – DACSIDL DAC Stop in Idle Mode bit

ValueDescription
1

Discontinues module operation when device enters Idle mode

0

Continues module operation in Idle mode

Bits 7:6 – CLKSEL[1:0]  DAC Clock Source Select bits(1)

ValueDescription
11

FPLLO

10

AFPLLO

01

FVCO/2

00

AFVCO/2

Bits 5:4 – CLKDIV[1:0]  DAC Clock Divider bits(1)

ValueDescription
11

Divide-by-4

10

Divide-by-3 (non-uniform duty cycle)

01

Divide-by-2

00

1x

Bits 2:0 – FCLKDIV[2:0] Comparator Filter Clock Divider bits

ValueDescription
111

Divide-by-8

110

Divide-by-7

101

Divide-by-6

100

Divide-by-5

011

Divide-by-4

010

Divide-by-3

001

Divide-by-2

000

1x