PGxCAP[1:0] will read as
‘00’ in Standard Resolution mode. PGxCAP[4:0] will read as
‘00000’ in High-Resolution mode.
A capture event can be manually initiated in software by writing a
‘1’ to PGxCAP[0]. The CAP bit (PGxSTAT[5]) will
indicate when a new capture value is available. A read of PGxCAP will
automatically clear the CAP bit and allow a new capture event to occur.
Name:
PGxCAP
Offset:
0x35E, 0x394, 0x3CA,
0x400, 0x46C, 0x4D8
Legend: R =
Readable bit; S = Settable bit; HC = Clearable bit
Bit
15
14
13
12
11
10
9
8
PGxCAP[15:8]
Access
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
PGxCAP[7:0]
Access
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
R/S/HC
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – PGxCAP[15:0]
PGx Time Base Capture bits(1)
DS70005496D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.