14.3.4.2 Reading RSSI
In Basic Operating Modes, the RSSI value is valid in any receive state and is updated at time intervals according to the table below (see parameter tRSSI in the Block Initialization and Settling Time table). The current RSSI value can be accessed by reading the RSSI bits in the PHY_RSSI register (PHY_RSSI.RSSI).
| PHY Mode | Update Interval [µs] |
|---|---|
| BPSK-20 | 32 |
| BPSK-40 | 24 |
| O-QPSK | 8 |
It is not recommended reading the RSSI value when using the Extended Operating Modes. Instead, the automatically generated ED value should be used.