14.2.1.4.6 State Transition Timing Summary
The AT86RF212B transition numbers correspond to the Basic Operation Mode State Diagram and do not include SPI access time if not otherwise stated. See measurement setup in the Basic Application Schematic.
| Symbol | Parameter | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| tTR1 | P_ON⇒CLKM is available | Depends on crystal oscillator setup (Siward A207-011, CL= 10pF) and external capacitor at DVDD (CB3 = 1µF nom.). | 420 | 1000 | µs | |
| tTR1a | SLEEP⇒CLKM is available | Depends on crystal oscillator setup (Siward A207-011, CL= 10pF) and external capacitor at DVDD (CB3 = 1µF nom.). | 390 | 1000 | µs | |
| tTR2 | SLEEP⇒TRX_OFF |
Depends on crystal oscillator setup (Siward A207-011, CL= 10pF) and external capacitor at DVDD (CB3 = 1µF nom.); TRX_OFF state indicated by IRQ_4 (AWAKE_END). | 420 | 1000 | µs | |
| tTR3 | TRX_OFF⇒SLEEP | For fCLKM > 250kHz. | 35 | CLKM cycles | ||
| Otherwise. | 0 | CLKM cycles | ||||
| tTR4 | TRX_OFF⇒PLL_ON |
Depends on external capacitor at AVDD (CB1 = 1µF nom.); The TRX_OFF_AVDD_EN bit in the TRX_CTRL_2 register (TRX_CTRL_2.TRX_OFF_AVDD_EN) is not set. | 170 | µs | ||
| tTR5 | PLL_ON⇒TRX_OFF | 1 | µs | |||
| tTR6 | TRX_OFF⇒RX_ON |
Depends on external capacitor at AVDD (CB1 = 1µF nom.); The TRX_OFF_AVDD_EN bit in the TRX_CTRL_2 register (TRX_CTRL_2.TRX_OFF_AVDD_EN) is not set. | 170 | µs | ||
| tTR7 | RX_ON⇒TRX_OFF | 1 | µs | |||
| tTR8 | PLL_ON⇒RX_ON | 1 | µs | |||
| tTR9 | RX_ON⇒PLL_ON | Transition time is also valid for TX_ARET_ON, RX_AACK_ON⇒PLL_ON. | 1 | µs | ||
| tTR10 | PLL_ON⇒BUSY_TX | When asserting pin 11 (SLP_TR) or TRX_CMD = TX_START first symbol transmission is delayed by one symbol period (PLL settling and PA ramp-up). | 1 | symbol period | ||
| tTR11 | BUSY_TX⇒PLL_ON | PLL settling time. | 32 | µs | ||
| tTR12 | Various states⇒TRX_OFF |
Using TRX_CMD = FORCE_TRX_OFF (see TRX_STATE.TRX_CMD register bits); not valid for SLEEP⇒TRX_OFF (see tTR2). | 1 | µs | ||
| tTR13 | RESET⇒TRX_OFF | Not valid for P_ON or SLEEP. | 26 | µs | ||
| tTR14 | Various states⇒PLL_ON |
Using TRX_CMD = FORCE_PLL_ON (see TRX_STATE.TRX_CMD register bits); not valid for states SLEEP, P_ON, RESET, TRX_OFF, and *_NOCLK. | 1 | µs |
The state transition timing is calculated based on the timing of the individual blocks shown in the Basic Operating Mode Timing section. The worst case values include maximum operating temperature, minimum supply voltage, and device parameter variations.
| Symbol | Parameter | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| tXTAL | Reference oscillator settling time | Start XTALÞclock available at pin 17 (CLKM). Depends on crystal oscillator setup (Siward A207-011, CL= 10pF). | 420 | 1000 | µs | |
| tFTN | FTN calibration time | 25 | µs | |||
| tDVREG | DVREG settling time | Depends on external bypass capacitor at DVDD (CB3 = 1µF nom., 10µF worst case). | 150 | 1500 | µs | |
| tAVREG | AVREG settling time | Depends on external bypass capacitor at AVDD (CB1 = 1µF nom., 10µF worst case). | 150 | 1500 | µs | |
| tPLL_INIT | Initial PLL settling time | PLL settling time TRX_OFF⇒PLL_ON, including 150µs AVREG settling time. | 170 | 370 | µs | |
| tPLL_SW | PLL settling time on channel switch | Duration of channel switch within frequency band. | 11 | 42 | µs | |
| tPLL_CF | PLL CF calibration | PLL center frequency calibration. | 8 | 8 | 270 | µs |
| tPLL_DCU | PLL DCU calibration | PLL DCU calibration. | 10 | 10 | µs | |
| tRX_TX | RX⇒TX | Maximum settling time RX⇒TX. | 16 | µs | ||
| tTX_RX | TX⇒RX | Maximum settling time TX⇒RX. | 32 | µs | ||
| tRSSI | RSSI, update | RSSI update period in receive states. | ||||
| BPSK-20: | 32 | µs | ||||
| BPSK-40: | 24 | µs | ||||
| O-QPSK: | 8 | µs | ||||
| tED | ED measurement | ED measurement period is eight symbols. Different timing within High Data Rate Modes. | 8 | symbol | ||
| tCCA | CCA measurement | CCA measurement period is eight symbols. | 8 | symbol | ||
| tRND | Random value, update | Random value update period. | 1 | µs | ||
| tAES | AES core cycle time | 23.4 | 24 | µs |