14.8.6 PHY_RSSI
| Name: | PHY_RSSI |
| Offset: | 0x06 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RX_CRC_VALID | RND_VALUE[1:0] | RSSI[4:0] | |||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – RX_CRC_VALID RX_CRC_VALID
The register bit RX_CRC_VALID signals the FCS check status for a received frame.
| Value | Description |
|---|---|
| 0x0 | FCS is not valid |
| 0x1 | FCS is valid |
Reading this register bit indicates whether the last received frame has a valid FCS or not. The register bit is updated when issuing interrupt IRQ_3 (TRX_END) and remains valid until the next TRX_END interrupt is issued, caused by a new frame reception.
Bits 6:5 – RND_VALUE[1:0] RND_VALUE
The 2-bit random value can be retrieved by reading register bits RND_VALUE.
| Value | Description |
|---|---|
| 0x0 |
Deliver two bit noise value within receive state. Valid values are [3, 2, …, 0]. |
- The radio transceiver shall be in Basic Operating Mode receive state.
Bits 4:0 – RSSI[4:0] RSSI
Received signal strength as a linear curve on a logarithmic input power scale with a resolution of 3.1dB.
| Value | Description |
|---|---|
| 0x00 | Minimum RSSI value |
| 0x1C | Maximum RSSI value |
The result of the automated RSSI measurement is stored in the RSSI bits in the PHY_RSSI register. The value is updated every tRSSI = 2μs in any receive state.
The result of the automated RSSI measurement is stored in register bits RSSI (register 0x06, PHY_RSSI). The value is updated at time intervals according to the RSSI Update Interval table in any receive state. RSSI is a number between zero and 28, representing the received signal strength.