4.7.1.1.1 Placing Widgets on the Dashboard
On the Data Sources pane, Dashboard Widgets tab, click, drag and drop a widget to add it to the Dashboard. This can be done in View or Edit mode. For more on each widget, see Dashboard Widgets Tab.
On the Data Sources pane, Dashboard Widgets tab, click, drag and drop a widget to add it to the Dashboard. This can be done in View or Edit mode. For more on each widget, see Dashboard Widgets Tab.