4.7.1.1.6 Clearing, Importing or Exporting the Dashboard
To perform these Dashboard actions, you must be in Edit mode.
| Dashboard Toolbar Icon | Description |
|---|---|
Clear Dashboard | Clear the entire contents of the Dashboard. This cannot be undone. |
Import Dashboard | Import a previously saved Dashboard file (.json or .db file). After import, widget(s) source settings* will need to be selected. |
Export Dashboard | Export the current Dashboard to a file (.json file.) Only the widget(s) are exported; source settings* are not. |
| * To preserve widget source settings, use Workspace Load or Save. | |