4.7.1.1.4 Rotating Widgets
All widgets have a general rotation option. A setting option called Rotation is available in the widget settings pane, in the Position group. This sets the clockwise rotation of the widget in units of degree around the center of the widget box. The default is 0.