4.7.2.2.5 Signal
The Signal widget is a simple color-based ON/OFF indicator.

Data Fields
The Signal widget has a sink data field that accepts all data types. The color of the signal is decided by a boolean evaluation, if the incoming value is a number it is true if it is greater than 0.
Configuration
Hover over parameters in visualizer for more information.
| Parameter | Type | Usage |
|---|---|---|
| On Color | Color selection dialog | Color of widget “on” state. |
| Off Color | Color selection dialog | Color of widget “off” state. |