4.7.2.2.2 Segment
The Segment widget element simulates a hex-digit LED display.

Data Fields
The Segment widget element has a sink data field that accepts all numeric data types. The value received is displayed.
Configuration
Hover over parameters in visualizer for more information.
| Parameter | Type | Usage |
|---|---|---|
| Min. Digits | Numeric | Enter the number of digits to display. Default = 2. |
| Num. Base | Numeric | Enter the number of the base. Default = 10 (decimal). |
| Parameter | Type | Usage |
|---|---|---|
| Foreground | Color selection dialog | Color of widget foreground. |
| Background | Color selection dialog | Color of widget background. |
| Parameter | Type | Usage |
|---|---|---|
| Font Size | Numeric | Enter font size |
| Font Weight | Dropdown box | Select the font weight (such as bold) |
| Font Style | Dropdown box | Select the font style (such as italics) |
| Font Family | Dropdown box | Select the font family (such as segment) |
| Parameter | Type | Usage |
|---|---|---|
| Horizontal | Dropdown box | Select the horizontal alignment of content |
| Vertical | Dropdown box | Select the vertical alignment of content |
| Line Wrap | Dropdown box | Select conditions to wrap line of content |