4.2.15 Oversampling
Name: | FILTERLEVEL |
Offset: | 0x1100 + n*0x01 [n=0..15] |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FILTERLEVEL[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | x | x | x |
Bits 2:0 – FILTERLEVEL[2:0] Channel-n Node filterlevel
Values | Filterlevel |
---|---|
0 | 1 |
1 | 2 |
2 | 4 |
3 | 8 |
4 | 16 |
5 | 32 |
6 | 64 |
7 | Reserved |