4.2.13 CSD
Name: | CSD |
Offset: | 0x0F00 + n*0x01 [n=0..15] |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CSD[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – CSD[7:0] Channel-n Node CSD
CSD |
---|
0 to 28 |
Name: | CSD |
Offset: | 0x0F00 + n*0x01 [n=0..15] |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CSD[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
CSD |
---|
0 to 28 |