4.2.5 Cyclic Redundancy Check
Name: | CRC |
Offset: | 0x0005 |
Reset: | 0xXX |
Property: | R |
The 16-bit CRC-CCITT algorithm has been integrated to validate the configuration.
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CRC[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CRC[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |