4.2.12 Sensor Control
Name: | SENCTRL |
Offset: | 0x0E00 + n*0x01 [n=0..15] |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LP | SUSPEND | CAL | EN | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | x | x | x | x |
Bit 7 – LP Low-Power Sensor
1
’
to this bit configures Sensor-n as a low-power sensor. Bit 2 – SUSPEND Sensor Suspension
1
’
to this bit suspends Sensor-n.Bit 1 – CAL Sensor Calibration
1
’
to this bit calibrates Sensor-n.Bit 0 – EN Sensor Enable
1
’ to this bit enables Sensor-n.