4.2.7 Button Status
Name: | BTNSTA |
Offset: | 0x0102 |
Reset: | 0x0 |
Property: | R |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BTTNSTA[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BTTNSTA[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:0 – BTTNSTA[15:0] Button Status Mask
Value | Description |
---|---|
1 | Touch Detected |
0 | No Detect |