4.2.21 Device Control

Name: DEVCTRL
Offset: 0x1F00
Reset: Loaded from NVM
Property: R/W

Bit 15141312111098 
   RESETSAVESMCFGBODWDTET 
Access R/WR/WR/WR/WR/WR/W 
Reset 000xxx 
Bit 76543210 
 ATFREQHOPDRIFTGAINDSPDSDLPLBLPCAL 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xx0xxxx0 

Bit 13 – RESET Device Reset

Write ‘1’ to this bit to reset the device

Bit 12 – SAVE Save Configuration to NVM

Write ‘1’ to this bit to save the current configuration into the device.

Bit 11 – SMCFG Save Manufacturer Configuration

Write ‘1’ to save the factory configuration.

Bit 10 – BOD Brown-Out-Detect

Writing ‘1’ to this bit enables BOD.

Bit 9 – WDT Watchdog Timer

Writing ‘1’ to this bit enables WDT.

Bit 8 – ET Easy Tune

Writing ‘1’ to this bit enables the Easy Tune feature.

Bit 7 – AT Autotune

Writing ‘1’ to this bit enables the Auto-tuning in the Frequency Hopping feature.

Bit 6 – FREQHOP Frequency Hopping

Writing ‘1’ to this bit enables the Frequency Hopping feature.

Bit 5 – DRIFTGAIN Drift Gain

Writing ‘1’ to this bit enables the drifting based on the Node Gain value.

Bit 4 – DSP Driven Shield Plus

Writing ‘1’ to this bit enables the Driven Shield Plus feature.

Bit 3 – DS Driven Shield

Writing ‘1’ to this bit enables the Driven Shield feature.

Bit 2 – DLPLB Drift Low Power Lump Buttons

Writing ‘1’ to this bit enables the drift of the buttons configured into the low-power Lump.

Bit 1 – LP Low-Power

Writing a ‘1’ to this bit puts the device into Low-Power mode.

Bit 0 – CAL Triggers calibration for all the sensors

Writing ‘1’ to this bit triggers calibration for all the sensors.