4.2.23 Lump Configuration
Name: | LUMPCONF |
Offset: | 0x2000 + n*0x08 [n=0..3] |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
LUMPCONF[11:8] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LUMPCONF[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |