4.2.10 Sensor State

Name: SENSTATE
Offset: 0x0400 + n*0x01 [n=0..15]
Reset: 0x0
Property: R

Bit 76543210 
 STATE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – STATE[7:0] Sensor state values are as follows:

ValueSensor State
0x00The sensor has been disabled and will not perform measurements
0x01The sensor is in an initialized state and has yet to complete the calibration
0x02The sensor is currently being calibrated
0x03Touch not detected
0x04A confirmation scan is being performed to confirm a touch
0x85No touch is detected
0x86A confirmation scan is being performed to confirm a touch removal
0x07Away-from-touch recalibration is being performed for the sensor
0x08The sensor is in a suspended state
0x09The calibration process failed for the sensor
Note: Bit 7 is set in each state where the sensor is “In Detect”.