4.2.18 Hysteresis

Name: HYSTERESIS
Offset: 0x1400 + n*0x01 [n=0..15]
Reset: Loaded from NVM
Property: R/W

Bit 76543210 
       HYSTERESIS[1:0] 
Access R/WR/W 
Reset xx 

Bits 1:0 – HYSTERESIS[1:0] Channel-n Hysteresis

ValueHysteresis
050%
125%
212.5%
36.25%