38.10.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | PAC Write-Protection, Write-Synchronized Bits |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MODE | RUNSTDBY | ENABLE | SWRST | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 7 – MODE Operating Mode
This bit defines the operating mode of the USB.
Value | Description |
---|---|
0 | USB Device mode |
1 | USB Host mode |
Bit 2 – RUNSTDBY Run in Standby Mode
This bit is Enable-Protected.
Value | Description |
---|---|
0 | USB clock is stopped in standby mode. |
1 | USB clock is running in standby mode |
Bit 1 – ENABLE Enable
Note: This bit is write-synchronized:
SYNCBUSY.ENABLE must be checked to ensure the CTRLA.ENABLE synchronization is
complete.
Value | Description |
---|---|
0 | The peripheral is disabled or being disabled. |
1 | The peripheral is enabled or being enabled. |
Bit 0 – SWRST Software Reset
Writing a zero to this bit has no effect.
Writing a '1' to this bit resets all registers in the USB, to their initial state, and the USB will be disabled.
Writing a '1' to CTRLA.SWRST will always take precedence, meaning that all other writes in the same write-operation will be discarded.
Note:
- When the CTRLA.SWRST is written, the user must poll SYNCBUSY.SWRST bit to know when the reset operation is complete.
- During a SWRST, access to registers/bits without SWRST are disallowed until SYNCBUSY.SWRST is cleared by hardware.
Value | Description |
---|---|
0 | There is no reset operation ongoing. |
1 | The reset operation is ongoing. |