38.10.5 Host Start-of-Frame Control
Name: | HSOFC |
Offset: | 0x0A |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FLENCE | FLENC[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – FLENCE Frame Length Control Enable
Note: In Low Speed mode, FLENCE must be
'0'.
Value | Description |
---|---|
0 | Start-of-Frame is generated every 1ms. |
1 | Start-of-Frame generation depends on
the signed value of FLENC[3:0]. USB Start-of-Frame period equals 1ms + (FLENC[3:0]/12000)ms |
Bits 3:0 – FLENC[3:0] Frame Length Control
These bits define the signed value of the 4-bit FLENC that is added to the Internal Frame Length when FLENCE is '1'. The internal Frame length is the top value of the frame counter when FLENCE is zero.