18.6.6 AHB Mask

CAUTION: Disabling the different peripherals clocks is not required as each peripheral clock is automatically switched off when the peripheral is not accessed. Disabling specific system peripheral clocks (NVMCTRL, HMATRIXHS, APB Bridges...) will even prevent correct device behavior.
Name: AHBMASK
Offset: 0x10
Reset: 0x000003FFF
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   USBTRAMReservedReservedReservedReserved 
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 
Bit 76543210 
 NVMCTRLPACHMATRIXHSDSUDMACAPBCAPBBAPBA 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 13 – USB USB AHB Clock Enable

ValueDescription
0 The AHB clock for the USB is stopped
1 The AHB clock for the USB is enabled

Bit 12 – TRAM TRAM AHB Clock Enable

ValueDescription
0 The AHB clock for the TRAM is stopped
1 The AHB clock for the TRAM is enabled

Bit 11 – Reserved Must Be Set to 1

Bit 10 – Reserved Must Be Set to 1

Bit 9 – Reserved Must Be Set to 1

Bit 8 – Reserved Must Be Set to 1

Bit 7 – NVMCTRL NVMCTRL AHB Clock Enable

ValueDescription
0 The AHB clock for the NVMCTRL is stopped
1 The AHB clock for the NVMCTRL is enabled

Bit 6 – PAC PAC AHB Clock Enable

ValueDescription
0 The AHB clock for the PAC is stopped.
1 The AHB clock for the PAC is enabled.

Bit 5 – HMATRIXHS HMATRIXHS AHB Clock Enable

ValueDescription
0 The AHB clock for the HMATRIXHS is stopped.
1 The AHB clock for the HMATRIXHS is enabled.

Bit 4 – DSU DSU AHB Clock Enable

ValueDescription
0 The AHB clock for the DSU is stopped.
1 The AHB clock for the DSU is enabled.

Bit 3 – DMAC DMAC AHB Clock Enable

ValueDescription
0 The AHB clock for the DMAC is stopped.
1 The AHB clock for the DMAC is enabled.

Bit 2 – APBC AHB-APB Bridge C AHB Clock Enable

ValueDescription
0 The AHB clock for the APBC is stopped.
1 The AHB clock for the APBC is enabled

Bit 1 – APBB AHB-APB Bridge B AHB Clock Enable

ValueDescription
0 The AHB clock for the APBB is stopped.
1 The AHB clock for the APBB is enabled.

Bit 0 – APBA AHB-APB Bridge A AHB Clock Enable

ValueDescription
0 The AHB clock for the APBA is stopped.
1 The AHB clock for the APBA is enabled.