18.6.7 APBA Mask

CAUTION: Disabling the different peripherals clocks is not required as each peripheral clock is automatically switched off when the peripheral is not accessed. Disabling specific system peripheral clocks (NVMCTRL, HMATRIXHS, APB Bridges...) will even prevent correct device behavior.
Name: APBAMASK
Offset: 0x14
Reset: 0x000007FFF
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  ReservedACPORTFREQMEICRTCWDT 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1111111 
Bit 76543210 
 GCLKSUPCOSC32KCTRLOSCCTRLRSTCMCLKPMPAC 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 14 – Reserved For future use

Reserved bits are unused and reserved for future use. For compatibility with future devices, always write reserved bits to their reset value. If no reset value is given, write 0.

Bit 13 – AC AC APBA Clock Enable

ValueDescription
0 The APBA clock for the AC is stopped.
1 The APBA clock for the AC is enabled.

Bit 12 – PORT PORT APBA Clock Enable

ValueDescription
0 The APBA clock for the PORT is stopped.
1 The APBA clock for the PORT is enabled.

Bit 11 – FREQM FREQM APBA Clock Enable

ValueDescription
0 The APBA clock for the FREQM is stopped.
1 The APBA clock for the FREQM is enabled.

Bit 10 – EIC EIC APBA Clock Enable

ValueDescription
0 The APBA clock for the EIC is stopped.
1 The APBA clock for the EIC is enabled.

Bit 9 – RTC RTC APBA Clock Enable

ValueDescription
0 The APBA clock for the RTC is stopped.
1 The APBA clock for the RTC is enabled.

Bit 8 – WDT WDT APBA Clock Enable

ValueDescription
0 The APBA clock for the WDT is stopped.
1 The APBA clock for the WDT is enabled.

Bit 7 – GCLK GCLK APBA Clock Enable

ValueDescription
0 The APBA clock for the GCLK is stopped.
1 The APBA clock for the GCLK is enabled.

Bit 6 – SUPC SUPC APBA Clock Enable

ValueDescription
0 The APBA clock for the SUPC is stopped.
1 The APBA clock for the SUPC is enabled.

Bit 5 – OSC32KCTRL OSC32KCTRL APBA Clock Enable

ValueDescription
0 The APBA clock for the OSC32KCTRL is stopped.
1 The APBA clock for the OSC32KCTRL is enabled.

Bit 4 – OSCCTRL OSCCTRL APBA Clock Enable

ValueDescription
0 The APBA clock for the OSCCTRL is stopped.
1 The APBA clock for the OSCCTRL is enabled.

Bit 3 – RSTC RSTC APBA Clock Enable

ValueDescription
0 The APBA clock for the RSTC is stopped.
1 The APBA clock for the RSTC is enabled.

Bit 2 – MCLK MCLK APBA Clock Enable

ValueDescription
0 The APBA clock for the MCLK is stopped.
1 The APBA clock for the MCLK is enabled.

Bit 1 – PM PM APBA Clock Enable

ValueDescription
0 The APBA clock for the PM is stopped.
1 The APBA clock for the PM is enabled.

Bit 0 – PAC PAC APBA Clock Enable

ValueDescription
0 The APBA clock for the PAC is stopped.
1 The APBA clock for the PAC is enabled.