50.7 I/O Pin Electrical Specifications
DC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
DI_25 | TRISE (5) | I/O pin Rise Time (Normal Pins) (Low Drive Strength, DRVSTR = 0) | — | — | 33 | ns | VDD/AVDD(min), CLOAD = 30 pF(Max.) |
DI_25A | I/O pin Rise Time (High Sink Pins) (Low Drive Strength, DRVSTR = 0) | — | — | 20 | |||
DI_25B | I/O pin Rise Time (Normal Pins) (High Drive Strength, DRVSTR = 1) | — | — | 19 | |||
DI_25C | I/O pin Rise Time (High Sink Pins) (High Drive Strength, DRVSTR = 1) | — | — | 12 | |||
DI_27 | TFALL (5) | I/O pin Fall Time (Normal Pins) (Low Drive Strength, DRVSTR = 0) | — | — | 26 | ns | |
DI_27A | I/O pin Fall Time (High Sink Pins) (Low Drive Strength, DRVSTR = 0) | — | — | 17 | |||
DI_27B | I/O pin Fall Time (Normal Pins) (High Drive Strength, DRVSTR = 1) | — | — | 15 | |||
DI_27C | I/O pin Fall Time (High Sink Pins) (High Drive Strength, DRVSTR = 1) | — | — | 14 | |||
Note:
|