50.3 MCU Active Current Consumption

Table 50-4. MCU Active Current Consumption Electrical Specifications (1, 2, 3, 4)
DC CHARACTERISTICS Standard Operating Conditions: VDD = AVDD = 1.62V to 3.63V (unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +125°C for Extended Temp

Param. No.SymbolCharacteristicsClock/FreqTyp.Max.UnitsConditions
APWR_1IDD_ACTIVE Current consumption in Active mode

(LDO mode)

FDPLL96M = 12 MHz (48 MHz/4)120218µA/MHzVDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_2119214VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_3DFLLULP = 12 MHz 88201VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_488197VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_5OSC16M = 12 MHz93188VDD = AVDD = 3.3V

XOSC32K OFF

Performance Level Mode = PL0

APWR_691186VDD = AVDD = 1.8V

XOSC32K OFF

Performance Level Mode = PL0

APWR_7OSC16M = 4 MHz106392VDD = AVDD = 3.3V

XOSC32K OFF

Performance Level Mode = PL0

APWR_8103389VDD = AVDD = 1.8V

XOSC32K OFF

Performance Level Mode = PL0

APWR_9IDD_ACTIVE

Current consumption in Active mode

(LDO mode)

FDPLL96M = 48 MHz114144µA/MHzVDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_10114143VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_11DFLL48M = 48 MHz111139VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_12110138VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_13DFLLULP = 32 MHz 109170VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_14109169VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_15Current consumption in Active mode

(BUCK mode)

FDPLL96M = 12 MHz (48 MHz/4)63131VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_1685152VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_17DFLLULP = 12 MHz 38108VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_1858132VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL0

APWR_19IDD_ACTIVE Current consumption in Active mode

(BUCK mode)

OSC16M = 12 MHz41103µA/MHzVDD = AVDD = 3.3V

XOSC32K OFF

Performance Level Mode = PL0

APWR_2061124VDD = AVDD = 1.8V

XOSC32K OFF

Performance Level Mode = PL0

APWR_21OSC16M = 4 MHz52206VDD = AVDD = 3.3V

XOSC32K OFF

Performance Level Mode = PL0

APWR_2270263VDD = AVDD = 1.8V

XOSC32K OFF

Performance Level Mode = PL0

APWR_23FDPLL96M = 48 MHz58131VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_2489218VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_25DFLL48M = 48 MHz54126VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_2686221VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_27DFLLULP = 32 MHz 52135VDD = AVDD = 3.3V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

APWR_2883225VDD = AVDD = 1.8V

XOSC32K @ 32.768 kHz

Performance Level Mode = PL2

Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • No peripheral modules are operating (i.e., all peripherals inactive)
    • NVM Cache enabled
    • All clock generation sources disabled unless otherwise specified (i.e., XOSC32 = Off...)
    • All I/O pins are tri-stated with input buffers disabled
    • WDT, RTC, CFD Clock Fail Detection disabled
    • RESET = VDD
      Note: µA/MHz varies over temperature. Worst case is given by maximum.
  3. CPU Running CoreMark® Test Suite.
  4. For the PIC32CM LS60 MCUs, the current consumption of the ATECC608B is not taken into account and must be added. Refer to the "ATECC608B-TFLXTLS CryptoAuthentication™ Data Sheet" (DS40002138) for additional information.
Figure 50-1. Typical Power Consumption over Temperature in Active Mode (PL0 at 12 MHz)
Figure 50-2. Power Consumption over Temperature in Active Mode (PL2 at 48 MHz)