4.17.16.19 PMC Wake-Up Control Register

Name: PMC_WCR
Offset: 0x0074
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
        CMD 
Access R/W 
Reset 0 
Bit 2322212019181716 
       WIPEN 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     WKPIONB[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 24 – CMD Command

ValueDescription
0Read mode.
1Write mode.

Bit 17 – WIP Wake-Up Input Polarity

Defines the active polarity of the selected wake-up input. If the corresponding wake-up input is enabled at the WIP level, it enables a fast restart signal.

ValueDescription
0Active polarity is low.
1Active polarity is high.

Bit 16 – EN Wake-Up Input Enable

ValueDescription
0The selected wake-up input has no effect on the PMC.
1The selected wake-up input enables a fast restart signal to the PMC.

Bits 3:0 – WKPIONB[3:0] Wake-Up Input Number

Defines which wake-up source is to be modified during a write access (CMD is set to ‘1’) or which wake-up source status is read on the next read access to this register (CMD is set to ‘0’).

Primary Signal NameWKPIONB
WKUP0
PA21
PA72
PA83
PA204
PB05
PB36
PB187
PB258
PC239
PC2410
PC3111
PD2512
PD2613