4.17.16.17 PMC Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: PMC_IMR
Offset: 0x006C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
       PLL_INT  
Access W 
Reset 0 
Bit 2322212019181716 
 MCKMON XT32KERR  CFDEVMOSCRCSMOSCSELS 
Access RRRRR 
Reset 00000 
Bit 15141312111098 
       PCKRDY1PCKRDY0 
Access RR 
Reset 00 
Bit 76543210 
     MCKRDY  MOSCXTS 
Access RR 
Reset 00 

Bit 25 – PLL_INT PLL Interrupt Mask

Bit 23 – MCKMON Main System Bus Clock Monitor Error Interrupt Mask

Bit 21 – XT32KERR 32.768 kHz Crystal Oscillator Error Interrupt Mask

Bit 18 – CFDEV Clock Failure Detector Event Interrupt Mask

Bit 17 – MOSCRCS Main RC Status Interrupt Mask

Bit 16 – MOSCSELS Main Clock Source Oscillator Selection Status Interrupt Mask

Bits 8, 9 – PCKRDYx Programmable Clock Ready x Interrupt Mask

Bit 3 – MCKRDY Main System Bus Clock Ready Interrupt Mask

Bit 0 – MOSCXTS Main Crystal Oscillator Status Interrupt Mask