4.17.16.11 PMC CPU Clock Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

The CSS, PRES and MDIV fields cannot be modified simultaneously. If more than one field modification is required, proceed sequentially: modify the first field and wait for PMC_SR.MCKRDY high, then modify the second field and wait for PMC_SR.MCKRDY high, etc.

Name: PMC_CPU_CKR
Offset: 0x0028
Reset: 0x00000001
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      MDIV[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
  PRES[2:0]  CSS[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00001 

Bits 10:8 – MDIV[2:0] MCK Division

ValueNameDescription
0 EQ_PCK MCK is FCLK divided by 1.
1 PCK_DIV2 MCK is FCLK divided by 2.
2 PCK_DIV4 MCK is FCLK divided by 4.
3 PCK_DIV3 MCK is FCLK divided by 3.
4 PCK_DIV5 MCK is FCLK divided by 5.

Bits 6:4 – PRES[2:0] Processor Clock Prescaler

ValueNameDescription
0 CLK_1 Selected clock
1 CLK_2 Selected clock divided by 2
2 CLK_4 Selected clock divided by 4
3 CLK_8 Selected clock divided by 8
4 CLK_16 Selected clock divided by 16
5 CLK_32 Selected clock divided by 32
6 CLK_64 Selected clock divided by 64
7 CLK_3 Selected clock divided by 3

Bits 1:0 – CSS[1:0] MCK Source Selection

ValueNameDescription
0 SLOW_CLK MD_SLCK is selected.
1 MAIN_CLK MAINCK is selected.
2 PLLACK PLLACK is selected.
3 UPLLCK UPLLCK is selected.