4.17.16.9 PMC Clock Generator Main Oscillator Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.
Note: Bit 5 is always read at 1.
Name: CKGR_MOR
Offset: 0x0020
Reset: 0x00000028
Property: Read/Write

Bit 3130292827262524 
  AUTOCPUSWAUTOMAINSW  XT32KFMECFDENMOSCSEL 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
 KEY[7:0] 
Access WWWWWWWW 
Reset 00000000 
Bit 15141312111098 
 MOSCXTST[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
     MOSCRCENULP1 MOSCXTEN 
Access R/WWR/W 
Reset 100 

Bit 30 – AUTOCPUSW Automatic Processor Clock Source Switching

ValueDescription
0 A main crystal oscillator failure detection has no effect on the processor clock source selection.
1 If a main crystal oscillator failure is detected, the processor clock source selection automatically switches to the main clock.

Bit 29 – AUTOMAINSW Automatic Main Clock Source Switching

ValueDescription
0 A main crystal oscillator failure detection has no effect on the main clock source selection.
1 If a main crystal oscillator failure is detected, the main clock source selection automatically switches to the main RC.

Bit 26 – XT32KFME 32.768 kHz Crystal Oscillator Frequency Monitoring Enable

ValueDescription
0 The 32.768 kHz crystal oscillator frequency monitoring is disabled.
1 The 32.768 kHz crystal oscillator frequency monitoring is enabled.

Bit 25 – CFDEN Clock Failure Detector Enable

ValueDescription
0 The clock failure detector is disabled.
1 The clock failure detector is enabled.

Bit 24 – MOSCSEL Main Clock Oscillator Selection

ValueDescription
0 The main RC oscillator is selected.
1 The main crystal oscillator is selected.

Bits 23:16 – KEY[7:0] Write Access Password

ValueNameDescription
0x37 PASSWD

Writing any other value in this field aborts the write operation.

Always reads as 0.

Bits 15:8 – MOSCXTST[7:0] Main Crystal Oscillator Start-up Time

Specifies the number of MD_SLCK cycles multiplied by 8 for the main crystal oscillator start-up time.

Bit 3 – MOSCRCEN Main RC Oscillator Enable

When MOSCRCEN is set, the MOSCRCS flag is set once the main RC oscillator start-up time is achieved.

ValueDescription
0 The main RC oscillator is disabled.
1 The main RC oscillator is enabled.

Bit 2 – ULP1 ULP1 Mode Command (write-only)

ValueDescription
0 No effect.
1 Puts the device in ULP1 mode.

Bit 0 – MOSCXTEN Main Crystal Oscillator Enable

A crystal must be connected between XIN and XOUT or a clock signal must be provided on XIN with XOUT grounded.

When MOSCXTEN is set, the MOSCXTS flag is set once the main crystal oscillator start-up time is achieved.

ValueDescription
0 The main crystal oscillator is disabled.
1 The main crystal oscillator is enabled or in bypass.