Jump to main content
4.17.16.31 PMC PLL Interrupt Mask Register Name: PMC_PLL_IMR Offset: 0x00E8 Reset: 0x00000000 Property: Read-only
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 UNLOCKLV UNLOCKAU UNLOCKU UNLOCKA Access R R R R Reset 0 0 0 0
Bit 15 14 13 12 11 10 9 8 Access Reset
Bit 7 6 5 4 3 2 1 0 LOCKLV LOCKAU LOCKU LOCKA Access R R R R Reset 0 0 0 0
Bit 19 – UNLOCKLV LVDS PLL Unlock
Interrupt Mask
Bit 18 – UNLOCKAU AUDIO PLL Unlock
Interrupt Mask
Bit 17 – UNLOCKU UPLL Unlock Interrupt
Mask
Bit 16 – UNLOCKA PLLA Unlock Interrupt
Mask
Bit 3 – LOCKLV LVDS PLL Lock
Interrupt Mask
Bit 2 – LOCKAU AUDIO PLL Lock
Interrupt Mask
Bit 1 – LOCKU UPLL Lock Interrupt
Mask
Bit 0 – LOCKA PLLA Lock Interrupt
Mask
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.