4.17.16.13 PMC Programmable Clock Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_PCKx
Offset: 0x40 + x*0x04 [x=0..1]
Reset: 0
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PRES[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
    CSS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 15:8 – PRES[7:0] Programmable Clock Prescaler

ValueDescription
0–255 The selected clock is divided by PRES+1.

Bits 4:0 – CSS[4:0] Programmable Clock Source Selection

Values not listed are considered “reserved”.

ValueNameDescription
0 MD_SLOW_CLK MD_SLCK is selected.
1 TD_SLOW_CLOCK TD_SLCK is selected.
2 MAINCK MAINCK is selected.
3 MCK MCK is selected.
4 PLLA PLLA is selected.
5 UPLL UPLL is selected.
6 AUDIOPLL Audio PLL is selected.