4.17.16.32 PMC PLL Interrupt Status Register 0

Name: PMC_PLL_ISR0
Offset: 0x00EC
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     LVDSUNLOCKAUDIOUNLOCKUNLOCKUUNLOCKA 
Access RRRR 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     LVDSLOCKAUDIOLOCKLOCKULOCKA 
Access RRRR 
Reset 0000 

Bit 19 – LVDSUNLOCK LVDS PLL Unlock Interrupt Status

ValueDescription
0 LVDS PLL is not unlocked.
1 LVDS PLL is unlocked.

Bit 18 – AUDIOUNLOCK Audio PLL Unlock Interrupt Status

ValueDescription
0 Audio PLL is not unlocked.
1 Audio PLL is unlocked. To know the unlock type, the PMC_PISR1 register can be read.

Bit 17 – UNLOCKU UPLL Unlock Interrupt Status

ValueDescription
0 UPLL is not unlocked.
1 UPLL is unlocked. To know the unlock type, the PMC_PISR1 register can be read.

Bit 16 – UNLOCKA PLLA Unlock Interrupt Status

ValueDescription
0 PLLA is not unlocked.
1 PLLA is unlocked. To know the unlock type, the PMC_PISR1 register can be read.

Bit 3 – LVDSLOCK LVDS PLL Lock Interrupt Status

ValueDescription
0 LVDS PLL is not locked.
1 LVDS PLL is locked.

Bit 2 – AUDIOLOCK Audio PLL Lock Interrupt Status

ValueDescription
0 Audio PLL is not locked.
1 Audio PLL is locked.

Bit 1 – LOCKU UPLL Lock Interrupt Status

ValueDescription
0 UPLL is not locked.
1 UPLL is locked.

Bit 0 – LOCKA PLLA Lock Interrupt Status

ValueDescription
0 PLLA is not locked.
1 PLLA is locked.