4.17.16.30 PMC PLL Interrupt Disable Register

This register can only be written if the WPITEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_PLL_IDR
Offset: 0x00E4
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     UNLOCKLVUNLOCKAUUNLOCKUUNLOCKA 
Access WWWW 
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     LOCKLVLOCKAULOCKULOCKA 
Access WWWW 
Reset  

Bit 19 – UNLOCKLV LVDS PLL Unlock Interrupt Disable

Bit 18 – UNLOCKAU AUDIO PLL Unlock Interrupt Disable

Bit 17 – UNLOCKU UPLL Unlock Interrupt Disable

Bit 16 – UNLOCKA PLLA Unlock Interrupt Disable

Bit 3 – LOCKLV LVDS PLL Lock Interrupt Disable

Bit 2 – LOCKAU AUDIO PLL Lock Interrupt Disable

Bit 1 – LOCKU UPLL Lock Interrupt Disable

Bit 0 – LOCKA PLLA Lock Interrupt Disable