Jump to main content
4.17.16.14 PMC Interrupt Enable Register This register can only be written if the WPITEN bit is cleared in the PMC Write Protection Mode Register .
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name: PMC_IER Offset: 0x0060 Reset: – Property: Write-only
Bit 31 30 29 28 27 26 25 24 PLL_INT Access W Reset –
Bit 23 22 21 20 19 18 17 16 MCKMON XT32KERR CFDEV MOSCRCS MOSCSELS Access W W W W W Reset – – – – –
Bit 15 14 13 12 11 10 9 8 PCKRDY1 PCKRDY0 Access W W Reset – –
Bit 7 6 5 4 3 2 1 0 MCKRDY MOSCXTS Access W W Reset – –
Bit 25 – PLL_INT PLL Interrupt Enable
Bit 23 – MCKMON Main System Bus Clock Clock Monitor
Interrupt Enable
Bit 21 – XT32KERR 32.768 kHz Crystal Oscillator Error Interrupt Enable
Bit 18 – CFDEV Clock Failure Detector Event Interrupt Enable
Bit 17 – MOSCRCS Main RC Oscillator Status Interrupt Enable
Bit 16 – MOSCSELS Main Clock Source Oscillator Selection Status Interrupt Enable
Bits 8, 9 – PCKRDYx Programmable Clock Ready x Interrupt Enable
Bit 3 – MCKRDY Main System Bus Clock Ready Interrupt
Enable
Bit 0 – MOSCXTS Main Crystal Oscillator Status Interrupt Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.