12.1.4 DS60001813B - 02/2024

SectionChanges
Reference DocumentNew section
Configuration SummaryUpdated Table 1-1
Block DiagramUpdated Figure 1-1
Package and PinoutUpdated Table 1-3
DMA Controller (XDMAC)

Updated Figure 2-8

OverviewUpdated Power Supplies
Real-Time Clock (RTC)

All occurrences of Persian mode deleted

Updated Waveform Generation, Figure 4-35, RTC Accurate Clock Calibration

RTC_MR: index 1 now ‘reserved’; UTC description updated

RTC_SR: updated reset value

Power Management Controller (PMC)

Throughout: changed “FSTP” to “WIP”

Updated Main Crystal Oscillator Failure Detection

External Bus Interface (EBI)Added whole chapter
DDR-SDRAM Controller (MPDDRC)

DDR3-SDRAM/DDR3L-SDRAM Initialization: corrected DDR3(L)-SDRAM value

OTP Memory Controller (OTPC)

Updated Power Management

LCD Controller (LCDC)Updated Embedded Characteristics, Functional Description

LCDC_LCDISR: updated WP description

Display Serial Interface (DSI)

Offsets 0x000000E0–0x000000E8 and 0x000000F8 now ‘reserved’

DSI_INT_FORCE0, DSI_INT_FORCE1: access now Write-only

CSI-2 Demultiplexer Controller (CSI2DC)

CSI2DC_SSPISR, CSI2DC_GSPISR, CSI2DC_GLPISR, CSI2DC_IDSISR, CSI2DC_DPISR, CSI2DC_VPISR: updated bit descriptions

Image Sensor Controller (ISC)

Added section Scaler Function

ISC_INTEN, ISC_INTDIS, ISC_INTMASK, ISC_INTSR: added WPE

Inter-IC Sound Multi-Channel Controller (I2SMCC)

Updated Common Registers

TDM Reception and Transmission Sequence: added note

I2SMCC_MRA: updated TDMFS description

I2SMCC_MRB: updated I2SLINESIZE description

I2SMCC_ISRA: updated RXLRDYx and TXRRDYx descriptions

Synchronous Serial Controller (SSC)

Updated Embedded Characteristics

Ethernet MAC (GMAC)

Updated Embedded Characteristics, GMAC Connections to PHY in Different Modes, Media Access Controller, Jumbo Frames, PHY Interface

GMAC_EMAC_SCR2_RATE_LIMIT1: added register at offset 0x1B44

GMAC_EMAC_DCFGR: FBLDO now at index [4:0]

GMAC_RJFML: updated reset value

GMAC_ISR, GMAC_IER, GMAC_IDR, GMAC_IMR: corrected offsets of TXLCK and RXLCK

GMAC_DCFGR: corrected offset of CRCERRREP

GMAC_RX_WATERMARK, GMAC_EMAC_RX_WATERMARK, GMAC_TQSA, GMAC_EMAC_TQSA, GMAC_SCR2_RATE_STATUS, GMAC_EMAC_TSCTL, GMAC_EMAC_TQBWRL, GMAC_EMAC_ENST_CR, GMAC_EMAC_SCR2_RATE_STATUS, GMAC_NCFGR, GMAC_EMAC_NCFGR: updated bit descriptions

GMAC_FRER_STAT_Bx, GMAC_EMAC_FRER_STAT1_B, GMAC_EMAC_FRER_STAT2_B: bits 25:24 now ‘reserved’

GMAC_SCR2_RATE_LIMITx, GMAC_EMAC_ENST_ON, GMAC_EMAC_ENST_START, GMAC_EMAC_ENST_OFF, GMAC_FRER_CTRL_Ax, GMAC_FRER_CTRL_Bx, GMAC_FRER_STAT_Ax, GMAC_FRER_STAT_Bx: modified index range of registers

Flexible Serial Communication Controller (FLEXCOM)

Updated I/O Lines Description, Baud Rate in Synchronous Mode

FLEX_TWI_SR (DEFAULT_MODE), FLEX_TWI_SR (FIFO_ENABLED): index 17 now ‘reserved’

Timer Counter (TC)

Updated Block Diagram

TC_BMR: updated TCxXCxS descriptions

Electrical Characteristics

Updated Table 11-34, Table 11-16, Digital Peripheral Characteristics

System Power Consumption in Applicative Use Cases: updated Table 11-64

Operation and Power Consumption in Low-Power Modes: updated Table 11-65

Ordering InformationUpdated ordering codes