6.8.11 ISC Interrupt Enable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the interrupt.

This register can only be written if WPITEN is cleared in ISC_WPMR.

Name: ISC_INTEN
Offset: 0x28
Reset: –
Property: Write-only

Bit 3130292827262524 
   GFOVCCIRERRHDTOVDTODAOVVFPOV 
Access WWWWWW 
Reset –––––– 
Bit 2322212019181716 
    RERR   WERR 
Access WW 
Reset –– 
Bit 15141312111098 
   HISCLRHISDONE  LDONEDDONE 
Access WWWW 
Reset –––– 
Bit 76543210 
   DISSWRST  HDVD 
Access WWWW 
Reset –––– 

Bit 29 – GFOV Input FIFO Overflow Interrupt Enable

Bit 28 – CCIRERR CCIR Decoder Error Interrupt Enable

Bit 27 – HDTO Horizontal Synchronization Timeout Interrupt Enable

Bit 26 – VDTO Vertical Synchronization Timeout Interrupt Enable

Bit 25 – DAOV Data Overflow Interrupt Enable

Bit 24 – VFPOV Vertical Front Porch Overflow Interrupt Enable

Bit 20 – RERR Read Channel Error Interrupt Enable

Bit 16 – WERR Write Channel Error Interrupt Enable

Bit 13 – HISCLR Histogram Clear Interrupt Enable

Bit 12 – HISDONE Histogram Completed Interrupt Enable

Bit 9 – LDONE DMA List Done Interrupt Enable

Bit 8 – DDONE DMA Done Interrupt Enable

Bit 5 – DIS Disable Completed Interrupt Enable

Bit 4 – SWRST Software Reset Completed Interrupt Enable

Bit 1 – HD Horizontal Synchronization Detection Interrupt Enable

Bit 0 – VD Vertical Synchronization Detection Interrupt Enable