9.2.306 GMAC Express MAC Frame Elimination Statistics1 B Register

The counters do not roll over.

Name: GMAC_EMAC_FRER_STAT1_B
Offset: 0x18CC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 SEQRST_COUNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
       OUT_OF_ORDER[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 OUT_OF_ORDER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – SEQRST_COUNT[7:0] Number of Times the Sequence Recovery Reset Timer Decrements to Zero (Clear on read)

Returns the number of times the sequence recovery reset timer decrements to zero.

Bits 9:0 – OUT_OF_ORDER[9:0] Out of Order Sequence Numbers Received (Clear on read)

Returns of out of order sequence numbers received. Incremented when a frame is accepted but the sequence number is not +1 of the highest stored value.