9.2.310 GMAC Express MAC Frame Elimination Statistics2 B Register
The counters do not roll over.
| Name: | GMAC_EMAC_FRER_STAT2_B |
| Offset: | 0x18DC |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SEQRST_COUNT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| OUT_OF_ORDER[9:8] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OUT_OF_ORDER[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:16 – SEQRST_COUNT[7:0] Number of Times the Sequence Recovery Reset Timer Decrements to Zero (Clear on read)
Returns the number of times the sequence recovery reset timer decrements to zero.
Bits 9:0 – OUT_OF_ORDER[9:0] Out of Order Sequence Numbers Received (Clear on read)
Returns of out of order sequence numbers received. Incremented when a frame is accepted but the sequence number is not +1 of the highest stored value.