9.2.148 GMAC Frame Elimination Control A Register x

Name: GMAC_FRER_CTRL_Ax
Offset: 0x08C0 + (x-1)*0x04 [x=1..4]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 EN_ELIMINATIONEN_VECTOR_REC_ALGEN_SEQRECRST_TIMERUSE_R_TAG     
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
        OFFSET_VALUE[8] 
Access R/W 
Reset 0 
Bit 15141312111098 
 OFFSET_VALUE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MEMBER_STREAM_2[3:0]MEMBER_STREAM_1[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – EN_ELIMINATION 802.1CB Elimination of Received Frames Enable

ValueDescription
0

Disables the elimination of received frames.

1

Enables the elimination of received frames.

Bit 30 – EN_VECTOR_REC_ALG 802.1CB Vector Recovery Algorithm Enable

ValueDescription
0

Enables the match recovery algorithm.

1

Enables the vector recovery algorithm.

Bit 29 – EN_SEQRECRST_TIMER 802.1CB Sequence Recovery Reset Timer Enable

ValueDescription
0

Disables the sequence recovery reset timer.

1

Enables the sequence recovery reset timer.

Bit 28 – USE_R_TAG Redundancy Tag Enable

ValueDescription
0

Identifies bottom of sequence number with OFFSET_VALUE.

1

Identifies sequence number with redundancy tag.

Bits 16:8 – OFFSET_VALUE[8:0] Offset in Bytes from Start Packet Delimiter to MSB for 802.1CB Sequence Number

Defines the offset value in bytes from the start packet delimiter to the most significant byte of the 802.1CB sequence number. 9-bit width allows a TCP sequence number to be used with IPv6. This value must only be changed when EN_ELIMINATION=0.

Bits 7:4 – MEMBER_STREAM_2[3:0] Pointer to Screener Type 2 Register

Used for member stream identification. The member stream 1 and 2 values can be programmed to identical values.

Bits 3:0 – MEMBER_STREAM_1[3:0] Pointer to Screener Type 2 Register

Used for member stream identification. The member stream 1 and 2 values can be programmed to identical values.