9.2.154 GMAC Screening Type 2 Rate Status Register
This register manages the traffic policing function relevant to the 802.1Qci standard and associated to type 2 screener.
| Name: | GMAC_SCR2_RATE_STATUS |
| Offset: | 0x0B80 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EXCESS_RATE_R7 | EXCESS_RATE_R6 | EXCESS_RATE_R5 | EXCESS_RATE_R4 | EXCESS_RATE_R3 | EXCESS_RATE_R2 | EXCESS_RATE_R1 | EXCESS_RATE_R0 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – EXCESS_RATE_Rx Excessive Screener Rate Register x
| Value | Description |
|---|---|
| 0 | No excessive rate in screener since the last read of GMAC_SCR2_RATE_STATUS. |
| 1 | A screener rate limiting mechanism has been triggered since the last read of GMAC_SCR2_RATE_STATUS. |