The following
configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the interrupt.
Name:
ISC_INTEN
Offset:
0x28
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
CCIRERR
HDTO
VDTO
DAOV
VFPOV
Access
W
W
W
W
W
Reset
–
–
–
–
–
Bit
23
22
21
20
19
18
17
16
RERR
WERR
Access
W
W
Reset
–
–
Bit
15
14
13
12
11
10
9
8
HISCLR
HISDONE
LDONE
DDONE
Access
W
W
W
W
Reset
–
–
–
–
Bit
7
6
5
4
3
2
1
0
DIS
SWRST
HD
VD
Access
W
W
W
W
Reset
–
–
–
–
Bit 28 – CCIRERR CCIR Decoder Error Interrupt Enable
Bit 27 – HDTO Horizontal Synchronization Timeout Interrupt Enable
Bit 26 – VDTO Vertical Synchronization Timeout Interrupt Enable
Bit 25 – DAOV Data Overflow Interrupt Enable
Bit 24 – VFPOV Vertical Front Porch Overflow Interrupt Enable
Bit 20 – RERR Read Channel Error Interrupt Enable
Bit 16 – WERR Write Channel Error Interrupt Enable
Bit 13 – HISCLR Histogram Clear Interrupt Enable
Bit 12 – HISDONE Histogram Completed Interrupt Enable
Bit 9 – LDONE DMA List Done Interrupt Enable
Bit 8 – DDONE DMA Done Interrupt Enable
Bit 5 – DIS Disable Completed Interrupt Enable
Bit 4 – SWRST Software Reset Completed Interrupt Enable
Bit 1 – HD Horizontal Synchronization Detection Interrupt Enable
Bit 0 – VD Vertical Synchronization Detection Interrupt Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.