2.6 Configure Programming Options
(Ask a Question)The Design version and user code (Silicon signature) are configured in this step. Double-click Configure Programming Options to give values, see the following figure.

The Design version and user code (Silicon signature) are configured in this step. Double-click Configure Programming Options to give values, see the following figure.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.