2.4 Generate FPGA Array Data
(Ask a Question)To generate the FPGA array data, perform the following steps:
- In the Design Flow window, double-click Generate FPGA Array Data.
- A green tick mark is displayed after the successful generation of the FPGA array data. See Figure 2-2.