2.9 Export FlashPro Express Job
(Ask a Question)To generate
.job file, perform the following steps:- On the Design Flow tab, double-click Export FlashPro Express Job, and then click Design and SPI Flash, see the following figure.Note: The exported job file contains the data contents to be programmed into PolarFire FPGA and external SPI Flash. This Job file is utilized in FlashPro Express software to program both Device and external SPI Flash, see Appendix 2: Programming the Device and External SPI Flash Using FlashPro Express.