2.2 Place and Route
(Ask a Question)The Place and Route process requires the I/O, the timing, and the floor planner constraints. This design includes the following constraint files in the Constraint Manager window:
- The
io_constraints.pdcfile for the I/O assignments - The
top_derived_constaints.sdcfile for timing constraints - The
timing_user_constraints.sdcfile for creating the JTAG clock with 30 MHz frequency
To Place and Route, perform the following step:
- In the Design Flow window,
double-click Place and Route.
When place and route is successful, a green tick mark appears next to Place and Route.
Important: The
top_place_and_route_constraint_coverage.xml file is recommended to be viewed for place and route constraint coverage.