2.8 Generating the SPI programming Images
(Ask a Question)The following programming images are generated and copied to external SPI Flash memory.
| Image Name | Version | Silicon Signature/ User Code | Image Index in SPI Flash Directory | Image Address in SPI Flash Memory |
|---|---|---|---|---|
golden_image_v0.spi | 0 | N/A | 0 | 0x00000400 |
update_image_v2.spi | 2 | 0x23456789 | 1 | 0x00A00000 |
iap_image_v5.spi | 5 | 0x56789ABC | 2 | 0x01400000 |
Important: The golden image does not contain any security or Silicon signature information.

Important: The golden image does not contain any security or Silicon signature information.
The .SPI programming images are generated using Export
Bitstream option, see Figure 2-10. Before
generating the .SPI images, modify the Design version and Silicon
Signature, see Configure Programming Options.