1.4.1.2 PF_CCC_0 Configuration

The PolarFire Clock Conditioning Circuitry (CCC) block takes an input clock of 50 MHz from the on-board oscillator and generates a 83.33 MHz fabric clock to the Mi-V processor subsystem and other peripherals. The following figures show the input and output clock configurations.

Figure 1-7. PF_CCC_0 Input Clock Configuration
Figure 1-8. PF_CCC_0 Output Clock Configuration