1.4.1.1 PF_INIT_MONITOR
(Ask a Question)The PolarFire Initialization Monitor gets the status of device initialization. In PF_INIT_MONITOR configurator, under Bank Monitor tab, ensure that all the calibration status pins are deselected, and then select "Enable Bank6 VDDI status pin (BANK_6_VDDI_STATUS)" as shown in the following figure.