41.5.3 Clocks
The ADC bus clock (CLK_ADC_APB) can be enabled in the Main Clock, which also defines the default state.
The ADC requires a generic clock (GCLK_ADC). This clock must be configured and enabled in the Generic Clock Controller (GCLK) before using the ADC.
A generic clock is asynchronous to the bus clock. Due to this asynchronicity, writes to certain registers will require synchronization between the clock domains. Refer to the section “Synchronization” for additional information.