43.8.2 Control B
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| REFSEL[1:0] | DITHER | VPD | LEFTADJ | IOEN | EOEN | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 7:6 – REFSEL[1:0] Reference Selection
This bit field selects the Reference Voltage for the DAC.
Important: For the SAM L10/L11 devices, the 1.1V voltage reference typical
value must be selected in case of an internal voltage reference (INTREF). Refer to
the Supply Controller VREF register.
| Value | Name | Description |
|---|---|---|
| 0x0 | INTREF | Internal voltage reference |
| 0x1 | VDDANA | Analog voltage supply |
| 0x2 | VREFA | External reference |
| 0x3 | Reserved |
Bit 5 – DITHER Dithering Mode
This bit controls dithering operation according to Dithering mode.
| Value | Description |
|---|---|
| 0 | Dithering mode is disabled. |
| 1 | Dithering mode is enabled. |
Bit 3 – VPD Voltage Pump Disabled
This bit controls the behavior of the voltage pump.
| Value | Description |
|---|---|
| 0 | Voltage pump is turned on/off automatically |
| 1 | Voltage pump is disabled. |
Bit 2 – LEFTADJ Left-Adjusted Data
This bit controls how the 10-bit conversion data is adjusted in the Data and Data Buffer registers.
| Value | Description |
|---|---|
| 0 | DATA and DATABUF registers are right-adjusted. |
| 1 | DATA and DATABUF registers are left-adjusted. |
Bit 1 – IOEN Internal Output Enable
| Value | Description |
|---|---|
| 0 | Internal DAC output not enabled. |
| 1 | Internal DAC output enabled to be used by the AC or ADC. |
Bit 0 – EOEN External Output Enable
| Value | Description |
|---|---|
| 0 | The DAC output is turned off. |
| 1 | The high-drive output buffer drives the DAC output to the VOUT pin. |